您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
H2MVC-002-FC
Wain Electrical
Powered by
CAD模型選擇
All
Electro
All
Electro
{wain/hm20module20series.prj},{NB=H2MVC-002-FC},{ORDERNO=H2MVC-002-FC},{CONTACT_RESISTANCE=≤1mΩ},{FLAMMABILITY_ACC__TO_UL_94=V0},{INSULATION_RESISTANCE=≥1010Ω},{LIMITING_TEMPERATURES=-40℃...+125℃},{MATERIAL=copper alloy},{MECHANICAL_WORKING_LIFE_MATING_CYCLES_=},{NUMBER_OF_CONTACTS=2},{SURFACE=hard-silver plated},{VAR_AWG=},{VAR_MM2=},{VAR_POLLUTION_DEGREE=3},{VAR_RATED_CURRENT=},{VAR_RATED_IMPULSE_VOLTAGE=},{VAR_RATED_VOLTAGE=},{NAME=H2MVC-002-FC},{SOURCEURL=http://www.wainconnector.com/en/product3.aspx?Productscateid=139&Productsid=5416},{RATED_CURRENT_ACC__TO_UL=},{RATED_VOLTAGE_ACC__TO_UL=},{VAR__INSERT=},{VAR__OUTER_CONDUCTOR=},{CLAMPING_RANGE=},{CONTACTS=},{MECHANICAL_WORKING_LIFE___MATING_CYCLE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Wain Electrical
Description
HM module Series
Bill of material
H2MVC-002-FC
ORDERNO
H2MVC-002-FC
H2MVC-002-FC
CONTACT_RESISTANCE
contact resistance
≤1mΩ
≤1mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
-40℃...+125℃
MATERIAL
material
copper alloy
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
NUMBER_OF_CONTACTS
number of contacts
2
2
SURFACE
surface
hard-silver plated
hard-silver plated
VAR_AWG
-awg
VAR_MM2
-mm2
VAR_POLLUTION_DEGREE
-pollution degree
3
3
VAR_RATED_CURRENT
-rated current
VAR_RATED_IMPULSE_VOLTAGE
-rated impulse voltage
VAR_RATED_VOLTAGE
-rated voltage
NAME
name
H2MVC-002-FC
H2MVC-002-FC
RATED_CURRENT_ACC__TO_UL
rated current acc. to ul
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
VAR__INSERT
--insert
VAR__OUTER_CONDUCTOR
--outer conductor
CLAMPING_RANGE
clamping range
CONTACTS
contacts
MECHANICAL_WORKING_LIFE___MATING_CYCLE
mechanical working life - mating cycle
MECHANICAL_WORKING_LIFE__MATING_CYCLES
mechanical working life -mating cycles
≥500
≥500
VAR___MATERIAL
---material
VAR___OUTER_DIAMETER_OD_
---outer diameter(od)
COLOUR
colour
WORKING_PRESSURE
working pressure
CABLE_TERMINATION
cable termination
DEGREE_OF_PROTECTION
degree of protection
MECHANICAL_WORKING_LIFE__MATING_CYCLE
mechanical working life- mating cycle
SHIELDING
shielding
TRANSMISSION_PERFORMANCE
transmission performance
TRANSMISSION_RATE
transmission rate
VAR___AWG
---awg
16-8
16-8
VAR___HEXAGONAL_DRIVER
---hexagonal driver
VAR___RATED_CURRENT
---rated current
40A
40A
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
15kV
15kV
VAR___RATED_VOLTAGE
---rated voltage
VAR___STRIPPING_LENGTH
---stripping length
VAR___TIGHTENING_TOURQUE
---tightening tourque
VAR___WIRE_GAUGE
---wire gauge
MM2
mm2
N_M
n.m
MECHANICAL_WORKING_LIFE___MATING_CYCLES
mechanical working life - mating cycles
VAR_HEXAGONAL_DRIVER
-hexagonal driver
VAR_STRIPPING_LENGTH
-stripping length
VAR_TIGHTENING_TOURQUE
-tightening tourque
VAR___MM2
---mm2
1.5-10mm2
1.5-10mm2
MAX__INSULATION_DIAMETER
max. insulation diameter
STRIPPING_LENGTH
stripping length
MM
mm
VAR______POWER_CONTACTS
------power contacts
VAR______SIGNAL_CONTACTS
------signal contacts
VAR___POLLUTION_DEGREE
---pollution degree
VAR___POWER_CONTACTS
---power contacts
VAR___SIGNAL_CONTACTS
---signal contacts
HARD_GOLD_PLATED
hard-gold plated
VAR___RATED_VOLTAGE_CONDUCTOR_CONDUCTOR_
---rated voltage conductor(conductor)
5000V
5000V
VAR___RATED_VOLTAGE_CONDUCTOR_GROUND_
---rated voltage conductor(ground)
2900V
2900V
MAX__CABLE_DIAMETER
max. cable diameter
9mm
9mm
RATED_VOLTAGE_ACC__TO_ULCSA
rated voltage acc. to ulcsa
VAR_RATED_VOLTAGE_CONDUCTOR__CONDUCTOR
-rated voltage conductor -conductor
VAR_RATED_VOLTAGE_CONDUCTOR__GROUND
-rated voltage conductor -ground
VAR_INSERT
-insert
VAR_OUTER_CONDUCTOR
-outer conductor
CRIMP_TERMINAL
crimp terminal
MECHANICAL_WORKING_LIFE
mechanical working life
TRANSMISSION_FEATURES
transmission features
VAR___INTERNAL_DIAMETER__ID_
---internal diameter (id)
INSERTION_LOSS
insertion loss
MATERIAL_POLYCARBONATE
material polycarbonate
VAR___MOBILE
---mobile
VAR___STATIONARY
---stationary
CABLE_TYPE
cable type
FLAMMABILITY
flammability
MATERIAL_CABLES
material cables
Preview - Generation
預覽
生成CAD模型
3D
2D