Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HM (EMCmodule) Series
Bill of material
EMC-004-FC
ORDERNO
CABLE_DIAMETER
cable diameter
CONTACT_RESISTANCE
contact resistance
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
INSULATION_RESISTANCE
insulation resistance
LIMITING_TEMPERATURES
limiting temperatures
MATERIAL
material
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
OUTER_SURFACE_FINISH
outer surface finish
POLLUTION_DEGREE
pollution degree
RATED_CURRENT
rated current
RATED_IMPULSE_VOLTAGE
rated impulse voltage
RATED_VOLTAGE
rated voltage
SURFACE
surface
VAR_AWG
-awg
VAR_HIGH_DENSITY_Q_COAX
-high density q-coax
VAR_INSULATOR
-insulator
VAR_MM2
-mm2
VAR_OUTER_CONDUCTOR
-outer conductor
VAR_Q_COAX
-q-coax
NAME
name
VAR___D_COAX
---d coax
VAR___INSULATOR
---insulator
VAR___OUTER_CONDUCTOR
---outer conductor
NUMBER_OF_CONTACTS
number of contacts
VAR___E_COAX
---e coax
Preview - Generation
Náhled
3D
2D