Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
HLSR 20-SM
Bill of material
HLSR 20-SM
ORDERNO
HLSR 20-SM
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
50 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
20 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2.5 +- 0.8 V
SERIES
series
HLSR
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HLSR 20-SM
Preview - Generation
Preview
3D
2D