Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HK Series
Bill of material
HK-0066-M
ORDERNO
VAR___AWG
---awg
VAR___MM_
---mm²
VAR___POLLUTION_DEGREE
---pollution degree
VAR___RATED_CURRENT
---rated current
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
VAR___RATED_VOLTAGE
---rated voltage
CONTACT_RESISTANCE
contact resistance
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
HARD_GOLD_PLATED
hard-gold plated
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
STRIPPING_LENGTH
stripping length
NAME
name
VAR______AWG
------awg
VAR______GEOMETRIC_WIRE_GAUGE
------geometric wire gauge
VAR______MM_
------mm²
VAR___CONTACT_RESISTANCE
---contact resistance
VAR___MATERIAL
---material
VAR___MAX__INSULATION_DIAMETER
---max. insulation diameter
VAR___STRIPPING_LENGTH
---stripping length
VAR___SURFACE
---surface
VAR______N_M
------n.m
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
VAR___SCREW_TERMINAL
---screw terminal
VAR___TIGHTENING_TOURQUE
---tightening tourque
MM_
mm²
N_M
n.m
SIGNAL_CONTACTS
signal contacts
VAR______WIRE_GAUGE
------wire gauge
VAR______NM
------nm
MM2
mm2
VAR___RATED_VOLTAGE_CONDUCTOR
---rated voltage conductor
VAR___GEOMETRIC_WIRE_GAUGE
---geometric wire gauge
MAX__INSULATION_DIAMETER
max. insulation diameter
NM
nm
RATED_CURRENT_ACC__TO_UL
rated current acc. to ul
SURFACE
surface
TIGHTENING_TOURQUE
tightening tourque
VAR___POWER_AREA
---power area
VAR___SIGNAL_AREA
---signal area
TERMINAL
terminal
Preview - Generation
Preview
3D
2D