Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HJ643HLP
Bill of material
HJ643HLP
ORDERNO
HJ643HLP
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
2 lbs (0.91 kg)
SIZE_H_X_W_X_D
size h x w x d
6 in x 4 in x 3 in (152 mm x 102 mm x 76 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398087902
NAME
name
HJ643HLP
Preview - Generation
Preview
3D
2D