Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HJ16146HLP
Bill of material
HJ16146HLP
ORDERNO
HJ16146HLP
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
21 lbs (9.53 kg)
SIZE_H_X_W_X_D
size h x w x d
16 in x 14 in x 6 in (406 mm x 356 mm x 152 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398087924
NAME
name
HJ16146HLP
Preview - Generation
预览
3D
2D