Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
HECM264-
Bill of material
HECM264-E2.0P2200 (Step Motor with Encoder)
ORDERNO
HECM264-E2.0P2200 (Step Motor with Encoder)
CURRENT_PHASE___A__
current phase [ a ]
2
HOLDING_TORQUE__NM__
holding torque[ nm ]
1.15
HOLDING_TORQUE___NM__
holding torque [ nm ]
0.85
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
2.1
INDUKTANCE_PHASE__MH__
induktance phase[ mh ]
2.1
LENGTH__MM__
length[ mm ]
66.7
NUMBER_OF_LEADS
number of leads
8
RESISTANCE_PHASE_____
resistance phase[ ω ]
1.45
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
280 x 10-7
WEIGHT___KG__
weight [ kg ]
0.7
NAME
name
HECM264-E2.0P2200 (Step Motor with Encoder)
Preview - Generation
Preview
3D
2D