Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
HECM246-
Bill of material
HECM246-F1.3P2200 (Step Motor with Encoder)
ORDERNO
HECM246-F1.3P2200 (Step Motor with Encoder)
CURRENT_PHASE___A__
current phase [ a ]
1.3
HOLDING_TORQUE___NM__
holding torque [ nm ]
0.93
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
10
LENGTH__MM__
length[ mm ]
81
NUMBER_OF_LEADS
number of leads
4
RESISTANCE_PHASE_____
resistance phase[ ω ]
5.2
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
114 x 10-7
WEIGHT___KG__
weight [ kg ]
0.50
NAME
name
HECM246-F1.3P2200 (Step Motor with Encoder)
Preview - Generation
Preview
3D
2D