Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
Heavy-current cable butting connector
Bill of material
HW-MC01-T-D37
ORDERNO
VAR__AMBIENT_TEMPERATURE
--ambient temperature
-40℃...+125℃
VAR__CABLE_DIAMETER
--cable diameter
32-37mm
VAR__CONTACT_MATERIAL
--contact material
Copper alloy
VAR__DEGREE_OF_PROTECTION
--degree of protection
IP65
VAR__GASKET_AND_O_RING
--gasket and o ring
FPM
VAR__HOUSING_MATERIAL
--housing material
PA
VAR__LOCKING_TYPE
--locking type
Quick lock
VAR__MECHANICAL_WORKING_LIFE
--mechanical working life
100
VAR__POLLUTION_DEGREE
--pollution degree
3
VAR__RATED_CURRENT
--rated current
800A
VAR__RATED_VOLTAGE
--rated voltage
1000V
VAR__SURFACE
--surface
Hard-gold plated
VAR__SURGE_VOLTAGE_CATEGORY
--surge voltage category
III
VAR__TERMINAL
--terminal
Crimp version
VAR__TEST_VOLTAGE_URMS_AC_
--test voltage urms(ac)
12KV
VAR__WIRE_GAUGE
--wire gauge
240mm2
NUMBER_OF_CONTACTS
number of contacts
1
NAME
name
Preview - Generation
Preview
3D
2D