Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HE Series
Bill of material
HE-016-FSS
ORDERNO
VAR___AWG
---awg
VAR___POLLUTION_DEGREE
---pollution degree
3
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
16A 400690V 6kV 2
VAR___RATED_CURRENT
---rated current
16A
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
6kV
VAR___RATED_VOLTAGE
---rated voltage
500V
VAR___STRIPPING_LENGTH
---stripping length
VAR___TIGHTENINGTEST_TORQUE
---tighteningtest torque
VAR___WRIE_GAUGE
---wrie gauge
CONTACT_RESISTANCE
contact resistance
≤1mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_ULCSA
rated voltage acc. to ulcsa
600V
SURFACE
surface
hard-gold plated
NAME
name
Preview - Generation
Vorschau
3D
2D