Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HDD Series
Bill of material
HDD-072-MC
ORDERNO
VAR___PIN_NEEDLE_SPACING
---pin needle spacing
VAR___POLLUTION_DEGREE
---pollution degree
3
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
10A 230400V 4kV 2
VAR___RATED_CURRENT
---rated current
10A
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
4kV
VAR___RATED_VOLTAGE
---rated voltage
250V
CONTACT_RESISTANCE
contact resistance
≤3mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
TERMINAL_TIN_PLATED
terminal tin plated
NAME
name
VAR___AWG
---awg
26-14
VAR___WRIE_GAUGE
---wrie gauge
0.14-2.5mm²
HARD_SILVER_PLATED
hard-silver plated
hard-gold plated
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
600V
Preview - Generation
Preview
3D
2D