Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HD Series
Bill of material
HD-040-FTHT
ORDERNO
VAR___AWG
---awg
VAR___POLLUTION_DEGREE
---pollution degree
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
VAR___RATED_CURRENT
---rated current
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
VAR___RATED_VOLTAGE
---rated voltage
VAR___RATED_VOLTAGE_ACC__TO_UL
---rated voltage acc. to ul
VAR___WRIE_GAUGE
---wrie gauge
CONTACT_RESISTANCE
contact resistance
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
HARD_SILVER_PLATED
hard-silver plated
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
NAME
name
VAR___RATED_VOLTAGE_DIRECT_VOLTAGE_
---rated voltage(direct voltage)
SURFACE
surface
VAR__POLLUTION_DEGREE
--pollution degree
VAR__POLLUTION_DEGREE_2_ALSO
--pollution degree 2 also
VAR__RATED_CURRENT
--rated current
VAR__RATED_IMPULSE_VOLTAGE
--rated impulse voltage
VAR__RATED_VOLTAGE
--rated voltage
VAR__RATED_VOLTAGE_ACC__TO_UL
--rated voltage acc. to ul
VAR_AWG
-awg
VAR_STRIPPING_LENGTH
-stripping length
VAR_WIRE_GAUGE
-wire gauge
Preview - Generation
Preview
3D
2D