Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HCC Series
Bill of material
HCC-010-M
ORDERNO
FLAMMABILITY
flammability
V0
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
10
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT
rated current
30A
RATED_IMPULSE_VOLTAGE
rated impulse voltage
6kV
RATED_VOLTAGE
rated voltage
500V
SURFACE
surface
silver plated
TERMINAL
terminal
screw terminal
WIRE_GAUGE
wire gauge
0.32-4mm2
NAME
name
Preview - Generation
Öngörünüm
3D
2D