Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
LEM
Description
HC5FW 800-S
Bill of material
HC5FW 800-S
ORDERNO
HC5FW 800-S
ACCURACY
accuracy
2 %
APPLICATIONS
applications
Automotive Motor Control
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
800 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
800 A
OP__TEMPERATURE
op. temperature
-40 °C 125 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2.5 +- 2 V
SERIES
series
HC5FW
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HC5FW 800-S
Preview - Generation
Предпросмотр
3D
2D