Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HC HoodsHousings(IP65)
Bill of material
WNAPC-PG21B(D17-20.5)
ORDERNO
VAR___LEVER_TYPE
---lever type
VAR___MATERIAL
---material
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
HOODSHOUSING_SEALING
hoodshousing sealing
LIMITING_TEMPERATURES
limiting temperatures
MATERIAL
material
NAME
name
SURFACE
surface
Aperçus & Génération 3D
Aperçu
3D
2D