Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
LEM
Description
HBCT 250-V
Bill of material
HBCT 250-V
ORDERNO
HBCT 250-V
ACCURACY
accuracy
2 %
APPLICATIONS
applications
Automotive Battery Management
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
250 A
MOUNTING
mounting
On primary fastening
NOMINAL_VALUE
nominal value
-250 A, 100 A
OP__TEMPERATURE
op. temperature
-30 °C 90 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous Unipolar 0-5V
SERIES
series
HBCT-V
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HBCT 250-V
Preview - Generation
预览
3D
2D