Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
HAZ 10000-SBISP1
Bill of material
HAZ 10000-SBISP1
ORDERNO
HAZ 10000-SBISP1
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Drives Power Supplies Renewable Energies Smart Grid Trackside Traction Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
10000 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
10000 A
OP__TEMPERATURE
op. temperature
-25 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 4-20mA
SERIES
series
HAZ
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HAZ 10000-SBISP1
Preview - Generation
Preview
3D
2D