Catalog navigation
Selección de modelo CAD
All
Electro
HELP_VARIABLE
Company
LEM
Description
HAM 250-S04
Bill of material
HAM 250-S04
ORDERNO
HAM 250-S04
ACCURACY
accuracy
3.2 %
APPLICATIONS
applications
Automotive Motor Control
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
250 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
-250 A, 250 A
OP__TEMPERATURE
op. temperature
-40 °C 125 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous Unipolar 2.5 V
SERIES
series
HAM
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HAM 250-S04
Preview - Generation
Previsualización
3D
2D