Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
LEM
Description
HAL 150-S
Bill of material
HAL 150-S
ORDERNO
HAL 150-S
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
450 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
150 A
OP__TEMPERATURE
op. temperature
-25 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 4 V
SERIES
series
HAL
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HAL 150-S
Preview - Generation
Podgląd
3D
2D