Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H3A HoodsHousings(anti-corrosion,IP65)
Bill of material
H3A-MBK-1LS-SE
ORDERNO
VAR___LEVER_TYPE
---lever type
metal elastic pressing
VAR___MATERIAL
---material
stainless steel
COLOUR
colour
RAL 9005 (black)
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
IP65
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
V0
HOODSHOUSING_SEALING
hoodshousing sealing
FPM
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
zinc die-cast
SURFACE__TOP_COAT
surface- top coat
epoxy powder paint
NAME
name
Preview - Generation
Preview
3D
2D