Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H2M Metal enclosure for double module
Bill of material
H2M-SE-M25
ORDERNO
VAR___LEVER_TYPE
---lever type
metal elastic pressingscrew locking
VAR___MATERIA
---materia
metal galvanized
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
IP65
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
HOODSHOUSINGS_SEAL
hoodshousings seal
NBR
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
aluminium die-cast
SURFACE
surface
electrical conductive
NAME
name
Preview - Generation
Preview
3D
2D