Catalog navigation
Selezione modello CAD
Tutti
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H24B HoodsHousings(IP65)
Bill of material
H24B-SFH-2LSC-M32
ORDERNO
VAR___LEVER_TYPE
---lever type
VAR___MATERIAL
---material
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
HOODSHOUSING_SEALING
hoodshousing sealing
LIMITING_TEMPERATURES
limiting temperatures
MATERIAL
material
NAME
name
VAR_LEVER_TYPE
-lever type
VAR_MATERIAL
-material
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
HOODSHOUSINGS_SEAL
hoodshousings seal
LOCKING_ELEMENT
locking element
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
Preview - Generation
Anteprima
3D
2D