Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H16A HoodsHousings(IP65)
Bill of material
H16A-SF-1LSC-PG16
ORDERNO
VAR___LEVER_TYPE
---lever type
metal elastic pressing
VAR___MATERIAL
---material
COLOUR
colour
Grey
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
IP65
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
V0
HOODSHOUSING_SEALING
hoodshousing sealing
NBR
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
aluminium die-cast
NAME
name
Aperçus & Génération 3D
Aperçu
3D
2D