Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H10B HoodsHousings(IP65)
Bill of material
H10B-TE-4B-M20
ORDERNO
VAR___LEVER_TYPE
---lever type
VAR___MATERIAL
---material
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
HOODSHOUSINGS_SEAL
hoodshousings seal
LIMITING_TEMPERATURES
limiting temperatures
MATERIAL
material
NAME
name
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
HOODSHOUSING_SEALING
hoodshousing sealing
VAR_LEVER_TYPE
-lever type
VAR_MATERIAL
-material
LOCKING_ELEMENT
locking element
Preview - Generation
预览
3D
2D