Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ABB Installation Products
Description
GUAL - Conduit Outlet Boxes
Bill of material
GUAL26-TB
CN
Cat. No.
GUAL26-TB
HS
Hub Size
3/4
INCH
A
2.000
INCH
B
3.500
INCH
C
0.875
INCH
D
2.950
INCH
TDMIN
Throat Dia. Min.
0.755
INCH
TDMAX
Throat Dia. Max.
0.810
INCH
Preview - Generation
Preview
3D
2D