Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_5367005
Bill of material
S3000 blind timer + timer BT System 55 black m
ORDERNO
S3000 blind timer + timer BT System 55 black m
APPLICATION
application
Control of electrical users
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa
CATEGORY
category
Intelligent control element
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=5367005
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
S3000 blind tim. tim.BT Sys55 BKm,System 3000 blind timer and timer BT,,black matt,Features:,- Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.,- Operation and programming with mobile end device (smartphone or tablet) via Bluetooth using the Gira Bluetooth app.,- Operation on System 3000 switching, dimming or blind insert or auxiliary insert 3-wire.,Functions on the top unit:,- Operation of hangings and lighting.,- The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.,- Activate deactivate automatic mode.,- The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.,- Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.,- Adjustbable night mode. Status LED and function LED are not lit up continuously.,Functions with the Gira Bluetooth app:,- Operation of hangings and lighting with status feedback.,- Display the current hanging position or dimmer setting.,- Programming of up to 40 individual switching times.,- Blind or slat positions or switching and dimming values can be stored for each switching time.,- Switching times can be copied to other devices.,- Switching at sunrise or sunset (astro function).,- Astro time can be optimised by determining the location.,- Astro time shift adjustable.,- Random function.,- Automatic date and time refresh when connecting smartphones or tablets.,- Password protection possible for time programs and configuration (as of app version 2).,- Save a hanging position, hanging runtime, slat reversal time.,- Changeover to inverse operation possible for blind inserts.,- Maximum brightness and minimum brightness adjustable for dimming insert.,- Optional: Sun protection and twilight function are possible with System 3000 brightness and temperature sensor Bluetooth.,,Notes :,- The time is updated upon connection to the Gira Bluetooth app.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337058809
HAN
han
5367005
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_5367005
NUMBER_OF_ACTUATION_POINTS
number of actuation points
4
NUMBER_OF_BUTTONS
number of buttons
2
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_APPLICATION_WITH_DIMMER
suitable for application with dimmer
No
SUITABLE_FOR_APPLICATION_WITH_SWITCH
suitable for application with switch
Yes
SUITABLE_FOR_APPLICATION_WITH_VENETIAN_SHUTTER_SWITCH
suitable for application with venetian shutter switch
Yes
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=5367005
VERSION
version
2017
WITH_COVER
with cover
Yes
WITH_LED_INDICATION
with led indication
No
Preview - Generation
Preview
3D
2D