Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_536626
Bill of material
S3000 blind timer + timer Display System 55 c.alum.
ORDERNO
S3000 blind timer + timer Display System 55 c.alum.
APPLICATION
application
Control of electrical users
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa
CATEGORY
category
Intelligent control element
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=536626
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
S3000 blind tim. tim.Displ. Sys55 CAl,System 3000 blind timer and timer Display,,colour aluminium,Features:,- Operation via capacitive sensor surface.,- Fast programming for adopting the current time as the programmed movement time switching time.,- Automatic summer winter time switchover, deactivatable.,- Switching at sunrise or sunset (astro function) adjustable for 18 countries.,- Astro time for sunrise and sunset can be individually adjusted by +-2 hours.,- The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.,- The display turns off after 2 minutes, permanent display of time is possible.,- Programming of one raising and one lowering time or two switch-on and switch-off times for each day in week segments Mon-Fri and Sat+Sun.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337027454
HAN
han
536626
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_536626
NUMBER_OF_ACTUATION_POINTS
number of actuation points
4
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_APPLICATION_WITH_DIMMER
suitable for application with dimmer
No
SUITABLE_FOR_APPLICATION_WITH_SWITCH
suitable for application with switch
No
SUITABLE_FOR_APPLICATION_WITH_VENETIAN_SHUTTER_SWITCH
suitable for application with venetian shutter switch
Yes
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=536626
VERSION
version
2017
WITH_LED_INDICATION
with led indication
Yes
Preview - Generation
Preview
3D
2D