Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_2844600
Bill of material
Rocker btn BS 3-g NO con. System 55 stainl.steel(lac.)
ORDERNO
Rocker btn BS 3-g NO con. System 55 stainl.steel(lac.)
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element with adapter plate
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Push-switch button
COLOUR
colour
Stainless steel
CONTACTS
contacts
Other
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=2844600
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Rock.btn BS 3g 10A NO con.1-p Sys55 SSTl,British Standard rocker button (BS EN 60669-1), 3-gang 10 A 250 V~ with rockers,System 55, support ring 71 x 71 mm, NO contact 1-pole,stainless steel (lacquered),Features:,- With screw terminals.,,Notes :,- For screw mounting only.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337021957
HALOGEN_FREE
halogen free
Yes
HAN
han
2844600
HOST
host
5
IMPRINT
imprint
None
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
METHOD_OF_OPERATION
method of operation
Rocker
MODEL
model
Group push button
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_2844600
NUMBER_OF_ROCKERS
number of rockers
3
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
No
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=2844600
VERSION
version
2017
WITH_LIGHTING
with lighting
No
Preview - Generation
Preview
3D
2D