Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_217600
Bill of material
Gira_217600
ORDERNO
Gira_217600
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/Stellenantrieb.rfa
BUS_CONNECTION_INCLUDED
bus connection included
0
BUS_SYSTEM_KNX
bus system knx
1
BUS_SYSTEM_KNX_RADIO
bus system knx radio
0
BUS_SYSTEM_LON
bus system lon
0
BUS_SYSTEM_POWERNET
bus system powernet
0
BUS_SYSTEM_RADIO_FREQUENT
bus system radio frequent
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=217600
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DESCRIPTION
description
KNX servo 3 KNX,KNX servo 3,,,Features:,- Electric motor-driven servo with one binary input (zero-voltage) for mounting on thermostat valve bases (recommended: Heimeier) for controlling heating or cooling systems.,- Suitable for room temperature control, e.g. on radiators, convector heaters or heating circuit distributors on floor heating, etc.,- Screwed onto valve head.,- M30 × 1.5 mm connection.,- Integrated bus coupler. The servo is a proportional drive and can be directly integrated into the KNX system (without additional bus coupler).,- Supply voltage is drawn from the KNX system.,- Integrated temperature sensor.,- Integrated room temperature controller.,- Mechanical indicator for valve travel.,- Automatic detection of valve travel.,- One input. This can be used as a binary input or for connecting an external temperature sensor with the following functions:, Switching, dimming, blind, as dimming value transmitter, as brightness value transmitter, as light scene auxiliary unit with and without memory function, as remote temperature sensor or as temperature limiter for underfloor heating.,- Switching function: two independent switching objects are available for each input (switching commands can parameterised individually), command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).,- Dimming function: Single and double-surface operation, time between dimming and switching, telegram repetition and stop-telegram transmission possible.,- Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set (only with Step - Move - Step), slat adjustment time can be set.,- Value transmitter function: Edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible.,- Lighting scenario auxiliary unit with or without memory function.,- Can be used in a heating circuit distributor.,- Protection against jammed valves,- Corrected variable (1 bit or 1 byte).,- Cyclical monitoring of the corrected variable.,- Fault message object for drive faults.,- Emergency operation via internal temperature sensor.,- 2 forced settings or 1 forced setting and 1 limit value object can be set.,- Minimum and maximum variable limit can be set.,,Notes :,- With the default setting, the servo fits on Heimeier valve bases. Use an adapter for valve bases of other manufacturers.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337019374
HAN
han
217600
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MOUNTING_METHOD
mounting method
Radiator valve
OTHER_BUS_SYSTEMS
other bus systems
None
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=217600
RADIO_FREQUENT_BIDIRECTIONAL
radio frequent bidirectional
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPNAME
typname
Servo 3 KNX
URL
url
https://www.gira.de/
VERSION
version
2017
NAME
name
Gira_217600
Preview - Generation
Preview
3D
2D