Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_207000
Bill of material
Gira_207000
ORDERNO
Gira_207000
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/Gira%20X1%20REG%20KNX.rfa?public/gira/ad86d9f/Gira X1 REG KNX.rfa
BUS_CONNECTION_INCLUDED
bus connection included
0
BUS_SYSTEM_KNX
bus system knx
1
BUS_SYSTEM_KNX_RADIO
bus system knx radio
0
BUS_SYSTEM_LON
bus system lon
0
BUS_SYSTEM_POWERNET
bus system powernet
0
BUS_SYSTEM_RADIO_FREQUENT
bus system radio frequent
0
CENTRAL_FUNCTIONAL_UNIT_FOR_SENDERS_ACTUATORS
central functional unit for senders/actuators
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=207000
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP21
DESCRIPTION
description
Gira L1 DRA KNX,Gira L1,,DRA,Features:,- Logic functions:, A range of functions thanks to the module library with 36 logic modules (e.g. basic mathematical operations, shutters and blind control, temperature control, partition wall control, staircase lighting, random generator).,- Configurable logic nodes (e.g. freely selectable number of inputs).,- Easy parameterisation of timers and scenes:, up to 20 timers with 10 switching times each., up to 20 scene sets with 64 scenes each.,- Up to 480 data points can be used in one project, (300 KNX group address data points, 180 discretionary device data points).,- Intercom function for exchanging values e. g. between a further L1 or an X1 via Ethernet.,- Optimised start-up:, Fast project changes and updates during operation without the need to restart the device.,- Two RJ45 sockets with switch functionality support simple loop-through of the patch cable.,- High security:, Encrypted TLS data transfer between GPA and Gira L1 prevents interception by third parties., The device password protects the Gira L1 against unauthorised access.,- Project saving: Saving of a project copy on the Gira L1.,- Start-up:, The physical address and application are parameterised with the KNX start-up software ETS from version 4.1.8., Further configuration is performed in the Gira Project Assistant (GPA). The Gira Project Assistant is available free of charge in the Gira download area.,- Functional extensions and updates via firmware and software updates.,- Hardware prepared for KNX Secure. Future firmware update required.,,Notes :,- Supply via external DC 24 V.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337016717
HAN
han
207000
HOST
host
5
INTEGRATED_DCF77_RECEIVER
integrated dcf77 receiver
0
IR_SENSOR
ir sensor
0
LOGIC_OBJECT
logic object
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
MOUNTING_METHOD
mounting method
DRA (DIN-rail adapter)
OTHER_BUS_SYSTEMS
other bus systems
None
PART_TYPE
part type
0
PRESENCE_BUTTON
presence button
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=207000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STATUS_LED
status-led
1
SURFACE_FINISHING
surface finishing
Not applicable
SURFACE_PROTECTION
surface protection
Other
TEMPERATURE_CONTROLLER
temperature controller
1
TRANSPARENT
transparent
0
TYPNAME
typname
Gira L1 KNX DRA
URL
url
https://www.gira.de/
VERSION
version
2017
WITH_ANTI_THEFT_DISMANTLING_PROTECTION
with anti-theft/dismantling protection
1
WITH_DISPLAY
with display
1
NAME
name
Gira_207000
Preview - Generation
Preview
3D
2D