Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_126167
Bill of material
Door st. 3-g FM Gira TX_44 (WP FM) anthra.
ORDERNO
Door st. 3-g FM Gira TX_44 (WP FM) anthra.
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/TX44_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/TX44_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Door station door communication
COLOUR
colour
Anthracite
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=126167
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Door st.3g FM TX_44 AN,Door station, 3-gang,,anthracite,Features:,- Installation in a conventional flush-mounted device box.,- Fits in the cover frames of the Gira TX_44 switch range.,- Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In.,- Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.,- One-man start-up with easy start-up procedure.,- Weather-resistant speaker.,- High-quality electret microphone.,- Speakerphone function (voice-controlled talk-back with echo and background noise suppression).,- Call button LED lamps, white light. Even, clearly visible call-button illumination is achieved via maintenance-free, energy-saving LED technology.,- Audible acknowledgement signal when a call button is pressed.,- Adjustable voice volume.,- Sprayed-water proof call-button cover plate made of shock-resistant plastic.,- Name plate of the call button can be exchanged without tools and without frame disassembly.,- Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.,- Binary input for connecting a zero-voltage push button (NO contact) as a call button.,- Call button, 3-gang,,Notes :,- If only two call buttons are required, please use the call-button cover plate for 3-gang buttons.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337261674
HAN
han
126167
HOST
host
5
INSTALLATION_TECHNIQUE
installation technique
Bus system
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODULAR_CONSTRUCTION
modular construction
Yes
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_126167
NUMBER_OF_CALL_BUTTONS
number of call buttons
3
PART_TYPE
part type
0
PROTECTION_AGAINST_VANDALISM
protection against vandalism
Yes
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=126167
VERSION
version
2017
WITH_CAMERA
with camera
No
WITH_COVER
with cover
Yes
WITH_INFO_LABEL
with info label
Yes
Preview - Generation
Preview
3D
2D