Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_028203
Bill of material
Adapter fr. square 50 x 50 mm System 55 p.white
ORDERNO
Adapter fr. square 50 x 50 mm System 55 p.white
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Adapterrahmen_50x50.rfa
CATEGORY
category
Transition adapter for domestic switching devices
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=028203
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Adap.fr.square 50x50mm Sys55 PW,Adapter frame with square cut-out for devices with cover (50 x 50 mm),,pure white glossy,Features:,- Devices with a square central plate (50 x 50 mm) from other manufacturers, e. g. Alcatel, AMP Econo Link System, Brand-Rex, BTR, Cellpack ITT Cannon Cat. 5, Deutsche Telekom, Drahtex, Hirose, Kannegieter BICC Brand Rex, Kerpen ELine 600, Krone, Molex, Nedap, Panduit, Quante, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik, HomeWay, Siemens ICCS 100, 300 and 600, Telegärtner, Telenorma, TKM (4 x RJ45 shielded, Cat. 5) can be integrated into the design line with the adapter frame and cover frame (1-gang to 5-gang).
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
SQ50 / SQ50
GTIN
gtin
4010337282037
HAN
han
028203
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_028203
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=028203
VERSION
version
2017
Preview - Generation
Preview
3D
2D