Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_026826
Bill of material
Blank cov.pl. sup.ring System 55 c.alum.
ORDERNO
Blank cov.pl. sup.ring System 55 c.alum.
ASSEMBLY_ARRANGEMENT
assembly arrangement
Central cover plate
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa
CATEGORY
category
Insert/cover for communication technology
COLOUR
colour
Aluminium
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=026826
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Bl.cov.pl.sup.r. Sys55 CAl,Blank cover plate with support ring,,colour aluminium,Notes :,- For screw mounting only.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337268260
HALOGEN_FREE
halogen free
Yes
HAN
han
026826
HOST
host
5
IMPRINTABLE_LABEL
imprintable label
Without indication field
LUSTER_TERMINAL
luster terminal
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MATERIAL_QUALITY
material quality
Thermoplastic
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_026826
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SUPPORT_RING
support ring
Yes
SURFACE_FINISHING
surface finishing
Not applicable
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
No
TYPE_OF_FASTENING
type of fastening
Mounting with screw
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=026826
UTILIZATION
utilization
Blind cap
VERSION
version
2017
WITH_DUST_COVER
with dust cover
No
WITH_HINGED_LID
with hinged lid
No
WITH_IMPRINT
with imprint
No
WITH_STRAIN_RELIEF
with strain relief
No
Preview - Generation
Preview
3D
2D