Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_021410
Bill of material
Cov.fr. 4-g Gira Esprit chrome
ORDERNO
Cov.fr. 4-g Gira Esprit chrome
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Espr._Rahmen_4fach.rfa
CATEGORY
category
Cover frame for domestic switching devices
COLOUR
colour
Chrome
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=021410
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DESCRIPTION
description
Cov.fr.4g Espr. CH,Gira Esprit cover frame,chrome,4-gang,Features:,- Highly-polished surface.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337003045
HALOGEN_FREE
halogen free
No
HAN
han
021410
HOST
host
5
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Metal
MATERIAL_QUALITY
material quality
Other
MOUNTING_DIRECTION
mounting direction
Horizontal and vertical
NAME
name
Gira_021410
NUMBER_OF_UNITS
number of units
4
NUMBER_OF_UNITS_HORIZONTAL
number of units horizontal
4
NUMBER_OF_UNITS_VERTICAL
number of units vertical
4
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BUILT_IN_INSTALLATION
suitable for built-in installation
No
SUITABLE_FOR_FLOOR_BOX
suitable for floor box
No
SUITABLE_FOR_FLUSH_MOUNTED_INSTALLATION
suitable for flush-mounted installation
Yes
SUITABLE_FOR_WALL_DUCT
suitable for wall duct
No
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
No
TYPE_OF_FASTENING
type of fastening
Clamp mounting
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=021410
VERSION
version
2017
WITH_HINGED_LID
with hinged lid
No
WITH_MOUNTING_GRID
with mounting grid
No
Preview - Generation
Preview
3D
2D