Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_020730
Bill of material
Cover plate Glass pl. of in.sp. WP surface-mounted blue
ORDERNO
Cover plate Glass pl. of in.sp. WP surface-mounted blue
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/IP44_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/IP44_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Control element/cover plate for domestic switching devices
COLOUR
colour
Blue
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=020730
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Cov.pl.in.sp.pane WP SM BU,Cover plate with inscription space and glass pane suitable for water-protected rocker switches, indicator switches, and buttons,,blue RAL 5015,Notes :,- Not suitable for 3-pole switches.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337207306
HALOGEN_FREE
halogen free
Yes
HAN
han
020730
HOST
host
5
IMPRINT_INDICATION
imprint/indication
Without imprint
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
MODEL
model
Single rocker
MONITORING_WINDOW_LIGHT_OUTLET
monitoring window/light outlet
No
NAME
name
Gira_020730
PART_TYPE
part type
0
RAL_NUMBER__AKIN_
ral-number (akin)
5015
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCANNABLE_SYMBOL___BARRIER_FREE
scannable symbol / barrier free
No
SHARED
shared
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SUITABLE_FOR_TOUCH_SENSOR_CONNECTOR_FOR_BUS_SYSTEM
suitable for touch sensor connector for bus system
No
SURFACE_PROTECTION
surface protection
Other
TYPE_OF_FASTENING
type of fastening
Screw mounting
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=020730
UTILIZATION
utilization
Switch/push button
VERSION
version
2017
WITH_EXCHANGEABLE_LENS_SYMBOL
with exchangeable lens/symbol
Yes
WITH_LABEL_AREA
with label area
Yes
Preview - Generation
Preview
3D
2D