Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_012867
Bill of material
PB sw. 2-way 2-g Gira TX_44 (WP FM) anthra.
ORDERNO
PB sw. 2-way 2-g Gira TX_44 (WP FM) anthra.
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element with central cover plate
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/TX44_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/TX44_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Switch
COLOUR
colour
Anthracite
CONNECTION_TYPE
connection type
Plug clamp
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=012867
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
PB sw.2-w 2g TX_44 AN,Pushbutton switch, 10 AX 250 V~ with rocker, 2-gang,2-way switch, 2-gang,anthracite,Notes :,- With touch-activation operation.,- Theft-prevention implemented via optional screw-in clamp piece. This makes plugging of cover frame unnecessary.
DESIGN_OPTION
design option
-1
FEEDBACK_SIGNAL_CONTACT
feedback-signal contact
No
GTIN
gtin
4010337128670
HALOGEN_FREE
halogen free
No
HAN
han
012867
HOST
host
5
ILLUMINATION
illumination
No
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MATERIAL_QUALITY
material quality
Thermoplastic
METHOD_OF_OPERATION
method of operation
Rocker/button
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NAME
name
Gira_012867
NOMINAL_VOLTAGE
nominal voltage
250
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
1
NUMBER_OF_ROCKERS
number of rockers
2
PART_TYPE
part type
0
PUSH_BUTTON_SWITCH
push button switch
Yes
RATED_CURRENT
rated current
10
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP44
SURFACE_PROTECTION
surface protection
Other
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=012867
VERSION
version
2017
WASHING_MACHINE_SWITCH
washing machine switch
No
WIRING_SYSTEM
wiring system
Alternating-/alternating switch
WITH_MOUNTING_PLATE
with mounting plate
No
Preview - Generation
Preview
3D
2D