Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_010700
Bill of material
Gira_010700
ORDERNO
Gira_010700
APP_CONTROL_VIA_BLUETOOTH
app control via bluetooth
0
APPLICABLE_WITH_BUTTON
applicable with button
1
APPLICABLE_WITH_INFRARED_BUTTON
applicable with infrared button
0
APPLICABLE_WITH_MOVEMENT_SENSOR
applicable with movement sensor
1
APPLICABLE_WITH_PRESENCE_INDICATOR
applicable with presence indicator
1
APPLICABLE_WITH_TIME_SWITCH_TIMER
applicable with time switch/timer
0
APPLICABLE_WITH_TRANSMISSION_BUTTON
applicable with transmission button
0
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element
BIM
bim
https://media.stage.bim.site/public/gira/290f3eb/Einsatz_1fach.rfa
BUS_CONNECTION_INCLUDED
bus connection included
1
BUS_SYSTEM_KNX
bus system knx
1
BUS_SYSTEM_KNX_RADIO
bus system knx radio
0
BUS_SYSTEM_LON
bus system lon
0
BUS_SYSTEM_POWERNET
bus system powernet
0
BUS_SYSTEM_RADIO_FREQUENT
bus system radio frequent
0
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Other
COLOUR
colour
Other
CONNECTION_TYPE
connection type
Plug clamp
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=010700
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DESCRIPTION
description
Rock.sw.interm.sw.Ins.,Rocker switch insert 10 AX 250 V~,,Intermediate switch,Notes :,- Can also be connected with illumination.
DESIGN_OPTION
design option
-1
DIMMING_PHASE_CUT_OFF
dimming phase cut-off
1
DIMMING_PHASE_CUT_ON
dimming phase cut-on
1
FEEDBACK_SIGNAL_CONTACT
feedback-signal contact
0
FORCED_SWITCH_OFF
forced switch off
0
FREQUENCY__HZ_
frequency [hz]
[50:60]
FUNCTION_LIGHTING
function lighting
Illuminated (on)
GTIN
gtin
4010337107002
HALOGEN_FREE
halogen free
0
HAN
han
010700
HOST
host
5
ILLUMINATION
illumination
Yes
INPUT_FOR_SUBSTATION
input for substation
0
INTEGRATED_TIMER
integrated timer
0
LABEL_SPACE_INFORMATION_SURFACE_4
label space/information surface 4
No
LABEL_SPACE_INFORMATION_SURFACE_5
label space/information surface 5
No
LABEL_SPACE_INFORMATION_SURFACE_6
label space/information surface 6
No
LABEL_SPACE_INFORMATION_SURFACE_7
label space/information surface 7
No
LIGHT_VALUE_MEMORY
light value memory
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
MAX__OUTPUT_CURRENT
max. output current
1.400
MAX__SWITCHING_POWER__VOLTAMPERE_
max. switching power [voltampere]
1000
MECHANICAL_CODING
mechanical coding
0
METHOD_OF_OPERATION
method of operation
Rocker/button
MIN__DEPTH_OF_BUILT_IN_INSTALLATION_BOX__M_
min. depth of built-in installation box [m]
0.024
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
MOUNTING_METHOD_SHIELDING_CONNECTION
mounting method shielding connection
Screw
NOMINAL_VOLTAGE__VOLT_
nominal voltage [volt]
250
NOMINAL_VOLTAGE__VOLT__2
nominal voltage [volt] 2
[230:230]
NOMINAL_VOLTAGE__VOLT__3
nominal voltage [volt] 3
[230:230]
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
1
NUMBER_OF_OUTPUTS
number of outputs
2
NUMBER_OF_ROCKERS
number of rockers
1
ONLY_SUITABLE_AS_SUBSTATION
only suitable as substation
0
OPERATING_VOLTAGE__VOLT_
operating voltage [volt]
[110:240]
OTHER_BUS_SYSTEMS
other bus systems
None
OUTPUT_VOLTAGE__VOLT_
output voltage [volt]
5
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=010700
PUSH_BUTTON_SWITCH
push button switch
0
RANDOM_GENERATOR
random generator
0
RATED_CURRENT
rated current
10
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEPARATE_STRAIN_RELIEF
separate strain relief
1
SERIAL_DIMMER
serial dimmer
0
SHARED
shared
0
SHIELDED_BUSES
shielded buses
1
SHIELDED_HOUSING
shielded housing
0
SUBSTATION_INPUT
substation input
1
SUITABLE_FOR_230_V_INCANDESCENT_LAMP_HALOGEN_LAMP
suitable for 230 v incandescent lamp/halogen lamp
1
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SUITABLE_FOR_ELECTRONIC_LOW_VOLTAGE_TRANSFORMER
suitable for electronic low voltage transformer
1
SUITABLE_FOR_FLUORESCENT_TUBE_ENERGY_SAVING_LAMP
suitable for fluorescent tube/energy-saving lamp
1
SUITABLE_FOR_RAIN_SENSOR
suitable for rain sensor
0
SUITABLE_FOR_STAIRCASE_TIME_SWITCH
suitable for staircase time switch
0
SUITABLE_FOR_WIND_SENSOR
suitable for wind sensor
0
SUITABLE_FOR_WIRE_WOUND_LOW_VOLTAGE_TRANSFORMER
suitable for wire wound low voltage transformer
1
SURFACE_FINISHING
surface finishing
Not applicable
SURFACE_PROTECTION
surface protection
Other
SWITCH_OFF_PROTECTION
switch-off protection
0
TEMPERATURE__KELVIN_
temperature [kelvin]
[5:45]
THROUGH_LOSS_AT_2150_MHZ__B_
through loss at 2150 mhz [b]
0.100
THROUGH_LOSS_AT_860_MHZ__B_
through loss at 860 mhz [b]
0.100
TRANSPARENT
transparent
0
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
TYPE_OF_LIGHTING
type of lighting
Not included
TYPE_OF_LOAD
type of load
Universal
TYPNAME
typname
Rocker sw. interm.sw. Insert
URL
url
https://www.gira.de/
VERSION
version
2017
WASHING_MACHINE_SWITCH
washing machine switch
0
WIRING_SYSTEM
wiring system
Intermediate switch
WITH_ASTRO_PROGRAM
with astro program
0
WITH_BRIGHTNESS_SENSOR_CONNECTION
with brightness sensor connection
0
WITH_GLASS_BREAKING_DETECTOR_CONNECTION
with glass breaking detector connection
0
WITH_LABEL_AREA
with label area
0
WITH_LED_INDICATION
with led indication
0
WITH_MEMORY_FUNCTION
with memory function
0
WITH_MOUNTING_PLATE
with mounting plate
0
WITH_N_BUSBAR
with n-busbar
0
NAME
name
Gira_010700
MODEL
model
Bus
Preview - Generation
Preview
3D
2D