Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Graeff
Description
GF-7145 - M8 screw-in sensor (resistance thermometer)
Bill of material
GF-7145.1.6.B.11.36.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7145 - M8 screw-in sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7145.1.6.B.11.36.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Execution
A2
Number of measuring systems
A3
Element
A4
Tolerance class
A5
Circuit
A6
Diameter measuring sleeve
A7
Design measuring sleeve
A8
Installation length
mm
A9
Thread
A10
Cable length
mm
Enter value for A10
Cable length
mm
cm
inch
ft
A11
Line type
A12
Connection type
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Preview - Generation
Preview
3D
2D