Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Graeff
Description
GF-7038 - Screw-in sensor with fixed thread (thermocouple)
Bill of material
GF-7038.1.FK-J.i.M4.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7038 - Screw-in sensor with fixed thread (thermocouple)
CNSORDERNO
Order number
GF-7038.1.FK-J.i.M4.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
ATEX
A2
Number of measuring systems
A3
Element
A4
Potential
A5
Protective tube diameter
mm
A6
Design measuring sleeve
A7
Installation length
A7H
Installation length
A8
Thread
A9
Cable length
mm
Enter value for A9
Cable length
mm
cm
inch
ft
A10
Line type
A11
Cable protection - length (corrugated hose)
A11H
Cable protection - length (corrugated hose)
mm
A12
Connection type
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Preview - Generation
Preview
3D
2D