310113341
Virginia Panel Corporation
Powered by
CAD模型選擇
All
Electro
All
Electro
{virginia_panel/g6.prj},{NB=310113341},{ORDERNO=310113341},{AVAILABLE_MODULE_SLOTS=},{CYCLE_LIFE=},{FRAME_MATERIAL=},{LINKAGE__HANDLE__LATCH=},{MAX_FORCE__LBS_=},{MAXIMUM_WEIGHT_SUPPORT=},{SIDE_MATERIAL=},{SLIDE_MATERIAL=},{TEMPERATURE=},{WEIGHT=},{NAME=310113341},{SOURCEURL=https://www.vpc.com/catalog/310113341/},{LINKAGE__HANDLE__LATCH_MATERIAL=},{MOUNTING_PLATE__MOUNTING_FLANGE__INSTRUMENT_BRACKET_MATERIAL=},{COVER_MATERIAL=},{MAX_MATING_FORCE=},{MAX__MATING_FORCE__LBS_=},{MAX__MATING_FORCE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
G6
Bill of material
310113341
ORDERNO
310113341
310113341
AVAILABLE_MODULE_SLOTS
available module slots
CYCLE_LIFE
cycle life
FRAME_MATERIAL
frame material
LINKAGE__HANDLE__LATCH
linkage, handle, latch
MAX_FORCE__LBS_
max force (lbs)
MAXIMUM_WEIGHT_SUPPORT
maximum weight support
SIDE_MATERIAL
side material
SLIDE_MATERIAL
slide material
TEMPERATURE
temperature
WEIGHT
weight
NAME
name
310113341
310113341
LINKAGE__HANDLE__LATCH_MATERIAL
linkage, handle, latch material
MOUNTING_PLATE__MOUNTING_FLANGE__INSTRUMENT_BRACKET_MATERIAL
mounting plate, mounting flange, instrument bracket material
COVER_MATERIAL
cover material
MAX_MATING_FORCE
max mating force
MAX__MATING_FORCE__LBS_
max. mating force (lbs)
MAX__MATING_FORCE
max. mating force
Preview - Generation
預覽
生成CAD模型
3D
2D