Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
G18 - Slide Mount
Bill of material
310120141
ORDERNO
AVAILABLE_MODULE_SLOTS
available module slots
18 Positions
CYCLE_LIFE
cycle life
20,000 Cycles
FRAME_MATERIAL
frame material
LINKAGE__HANDLE__LATCH_MATERIAL
linkage, handle, latch material
Stainless Steel
MAXIMUM_WEIGHT_SUPPORT
maximum weight support
25 lbs @ 6” (11 Kg @ 15.25 cm)
MOUNTING_PLATE__MOUNTING_FLANGE__INSTRUMENT_BRACKET_MATERIAL
mounting plate, mounting flange, instrument bracket material
Aluminum
SLIDE_MATERIAL
slide material
Nickel Plated Steel
TEMPERATURE
temperature
-55° C to 85° C
WEIGHT
weight
16.2 lbs [7.35 Kg]
NAME
name
Preview - Generation
Náhled
3D
2D