Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
NEKO Lighting
Description
FUSION Spotlight
Bill of material
NEKO FUSION FS1-2W-940-30°
ORDERNO
NEKO FUSION FS1-2W-940-30°
APPARENT_LOAD
apparent load
50.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_DEVIATION
colour deviation
≤3 SDCM
COLOUR_RENDITION
colour rendition
CRI>90
COLOUR_TEMPERATURE
colour temperature
4000K
COPYRIGHT
copyright
Copyright 2020 by NEKO LIGHTING AG
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FRAME_DIMENSION
frame dimension
70mm*45mm
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_CUT_OUT
installation cut-out
62mm*37mm
LAMP
lamp
LED Downlight
LED_WATTAGE
led wattage
2W
LENGTH
length
72mm
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMEN_MAINTENANCE
lumen maintenance
50,000h @L80B10
MANUFACTURER
manufacturer
NEKO LIGHTING AG
MASSUNIT
massunit
1
MODEL_NUMBER
model number
FS1-2W-940-30°
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
FS1-2W-940-30D_IESNA2002.IES
RECESS_DEPTH
recess depth
58mm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_WATTAGE
system wattage
3W
TECHNICAL_REGION
technical region
220-240V~50/60Hz
TILT_ANGLE
tilt angle
-90
URL
url
www.nekolighting.com
VERSION
version
2018
WATTAGE_COMMENTS
wattage comments
2W
NAME
name
fusion-fs1-2w-940-30d
PRODUCT_NAME
product name
FUSION Adjustable Spotlight
Preview - Generation
Preview
3D
2D