Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Fulton Boiler
Description
Fulton_9-SR-020312
Bill of material
Standard
ORDERNO
Standard
AIR_CROSS_FRONT
air cross front
2.229
AIR_CROSS_HEIGHT
air cross height
5.375
ALWAYS_VERTICAL
always vertical
1
BOILER_HEIGHT
boiler height
6.193
CAN_HOST_REBAR
can host rebar
0
CONNECTOR_1_DIAMETER
connector_1_diameter
0.250
CONNECTOR_2_DIAMETER
connector_2_diameter
0.083
CONNECTOR_3_DIAMETER
connector_3_diameter
0.104
CONNECTOR_4_DIAMETER
connector_4_diameter
0.083
CONNECTOR_5_DIAMETER
connector_5_diameter
0.062
CONNECTOR_6_DIAMETER
connector_6_diameter
0.083
CONNECTOR_7_DIAMETER
connector_7_diameter
0.104
CONNECTOR_8_DIAMETER
connector_8_diameter
0.667
CONNECTOR_9_DIAMETER
connector_9_diameter
0.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
2.708
D11
d11
2.980
D13
d13
1.582
D15
d15
0.428
D17
d17
0.715
D19
d19
1.051
D21
d21
2.596
D23
d23
0.429
D25
d25
0.099
D27
d27
0.250
D29
d29
1.084
D3
d3
6.000
D31
d31
1.329
D33
d33
0.395
D35
d35
0.389
D37
d37
0.497
D39
d39
0.424
D41
d41
1.670
D43
d43
0.650
D45
d45
0.638
D47
d47
0.903
D49
d49
0.440
D5
d5
1.795
D51
d51
0.239
D53
d53
1.255
D55
d55
1.657
D57
d57
0.079
D59
d59
0.530
D61
d61
1.097
D63
d63
0.178
D7
d7
4.351
D9
d9
0.731
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
FULTON VSRT-30 STEAM BOILER
DESIGN_OPTION
design option
-1
FUEL_CROSS_HEIGHT
fuel cross height
4.740
FUEL_DIA
fuel dia
0.110
FUEL_FRONT
fuel front
1.750
FUEL_INLET_HEIGHT
fuel inlet height
6.896
FUEL_RIGHT
fuel right
1.125
HOST
host
0
MANUFACTURER
manufacturer
Fulton Steam Solutions
MASSUNIT
massunit
1
MODEL
model
VSRT-30
PANEL_BOX_HALF
panel box half
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEAM_OUTLET_BACK
steam outlet back
0.583
STEAM_OUTLET_HEIGHT
steam outlet height
0.938
STEAM_OUTLET_PIPE_DIA
steam outlet pipe dia
0.198
STEAM_OUTLET_RIGHT
steam outlet right
0.594
URL
url
https://www.fulton.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Fulton_9-SR-020312
Preview - Generation
Preview
3D
2D