Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Speedyblock
Description
Form T5 heavy with safety lock - Latch series with safety lock (Heavy Performance)
Bill of material
1400/T5
CODICE
Code
AL590
MODELLO
Description
1400/T5
FAM
Family
Toggle clamps
SER
Series
Latch
USE
Characteristics and applications
The tool comes with an eye bolt bar and hooking bracket. Features and applications: The tool can be opened with only one hand, disengage the working surface (the clamping lever opens by itself) and close it again for the next operation. The construction features and materials chosen make these tools highly resistant. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
ANGOLO
Opening angle
°
DX
mm
Enter value for DX
mm
cm
inch
ft
A
318 mm
B
57 mm
C
22 mm
D
95÷105
E
51 mm
F
66 mm
G
21 mm
H
44 mm
I
95 mm
L
115 mm
M
22 mm
N
38 mm
O
5 mm
Q
8.5 mm
S
24 mm
FH
1500 daN
GR
1600 g
Preview - Generation
預覽
3D
2D