Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
FLEXLINE
Bill of material
LED STRIP Flexline 604.8350 3000K
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
-60 to +40 C
ARTICLE_NO_
article no.
AUTONOMY_IN_EMERGENCY_MODE
autonomy in emergency mode
-
BEAM_ANGLE
beam angle
-
CLIMATE_APPLICATION
climate application
Clm App3
COLOR_OF_LIGHT
color of light
White
COLOR_RENDERING_INDEX__CRI_
color rendering index (cri)
80
COLOR_TEMPERATURE
color temperature
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
III
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY
energy efficiency
73 lmW
ENERGY_EFFICIENCY_CLASS
energy efficiency class
A+
FIRE_PROTECTION_CLASS
fire protection class
I,II,ІІІ
FLICKERING
flickering
0
HEIGHT
height
2 mm
HOUSING_COLOR
housing color
Transparent
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP20
LENGTH
length
5000 mm
LIGHT_FLUX_IN_EMERGENCY_MODE
light flux in emergency mode
-
LIGHT_SOURCE
light source
LED
LUMINOUS_FLUX
luminous flux
350 lm
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK020,2 J
POWER_COMPATIBILITY
power compatibility
4.8 W
POWER_FACTOR__COSFI_
power factor (cosfi)
= 1,00
RATED_VOLTAGE
rated voltage
24 V
WARRANTY
warranty
60 months
WEIGHT
weight
0.19 kg
WIDTH
width
8 mm
NAME
name
Preview - Generation
Preview
3D
2D