Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Flamco
Description
Flexcon Premium 2 - 80 6 bar
Bill of material
Flamco_expansion-vessel_flexcon Premium_50_1b_6b_16932
ORDERNO
A
a
A2
a2
ALWAYS_VERTICAL
always vertical
1
ARTICLE
article
CLASSIFICATION
classification
0
CONN__OFFSET
conn. offset
CONNECTION
connection
Outer thread gas cylinderical (BSPP)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
ETIM_CLASS
etim class
Membrane pressure expansion vessel
ETIM_GROUP
etim group
Pressure increase/decrease
EXPECTEDLIFE
expectedlife
0
FINAL_PRESSURE
final pressure
600000
FOOT_DIAMETER
foot diameter
GTIN
gtin
HEIGHT
height
HOST
host
0
MANUFACTURENAME
manufacturename
Flamco Group
MANUFACTURER
manufacturer
Flamco Group
MASSUNIT
massunit
1
MAXIMUM_MEDIUM_TEMPERATURE
maximum medium temperature
70
MODEL
model
Flexcon Premium 2 - 80
NLRS_C_CODE_ETIM
nlrs_c_code_etim
Membrane pressure expansion vessel
NLRS_C_CODE_FABRIKANT_PRODUCT
nlrs_c_code_fabrikant_product
NLRS_C_CODE_GTIN
nlrs_c_code_gtin
NLRS_C_CODE_SFB_TABEL
nlrs_c_code_sfb_tabel
53
NLRS_C_CONTENT_CREATOR
nlrs_c_content_creator
Technisch Bureau Lindhout
NLRS_C_CONTENT_DATUM_UITGIFTE
nlrs_c_content_datum_uitgifte
17-04-2019
NLRS_C_CONTENT_PROVIDER
nlrs_c_content_provider
Flamco Group
NLRS_C_CONTENT_VERSIE
nlrs_c_content_versie
Versie: 0.5
NLRS_C_DIAMETER
nlrs_c_diameter
NLRS_C_HOOGTE
nlrs_c_hoogte
NLRS_C_MODEL
nlrs_c_model
NLRS_C_REVIT_VERSIE
nlrs_c_revit_versie
2016
NOMINAL_INNER_DIAMETER
nominal inner diameter
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRE_PRESSURE
pre pressure
PRODUCT_NAME
product name
PRODUCT_SERIES
product series
PRODUCT_TYPE
product type
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_CONNECTION
system connection
URL
url
www.flamcogroup.com
V1
v1
V2
v2
VERSION
version
2016
VESSEL_OFFSET
vessel offset
VESSEL_RADIUS
vessel radius
VESSEL_RADIUS_HEIGHT
vessel radius height
VESSEL_TOP_BOTTUM_DIAMETER
vessel top/bottum diameter
VOLUME
volume
WARRANTYDURATIONPARTS
warrantydurationparts
0
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Náhled
3D
2D