Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-1210F-27NJ
Bill of material
FCBA1-1210F-27NJ
PN
Part Number
FCBA1-1210F-27NJ
DESC
Description
Ferrite Bead, 27nH, 1000mA, 1LN
IRMS
I rms
1 A
INDUCTANCE
Inductance
0,027 uH
DCR
0,11 Ohm
MAXHEIGHT
Max Height
2,25 mm
DIMENSIONS
Dimensions Max
3.56 x 2.92 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Preview
3D
2D