Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-1210F-100J
Bill of material
FCBA1-1210F-100J
PN
Part Number
FCBA1-1210F-100J
DESC
Description
Ferrite Bead, 10000nH, 200mA, 1LN
IRMS
I rms
0,2 A
INDUCTANCE
Inductance
10 uH
DCR
6,80 Ohm
MAXHEIGHT
Max Height
2,25 mm
DIMENSIONS
Dimensions Max
3.56 x 2.92 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
預覽
3D
2D