Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-1008F-82NJ
Bill of material
FCBA1-1008F-82NJ
PN
Part Number
FCBA1-1008F-82NJ
DESC
Description
Ferrite Beads, 82nH, 1000mA, 1LN
IRMS
I rms
1 A
INDUCTANCE
Inductance
0,082 uH
DCR
0,22 Ohm
MAXHEIGHT
Max Height
2,10 mm
DIMENSIONS
Dimensions Max
2.92 x 2.79 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Preview
3D
2D