Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-1008F-6R8J
Bill of material
FCBA1-1008F-6R8J
PN
Part Number
FCBA1-1008F-6R8J
DESC
Description
Ferrite Beads, 6800nH, 200mA, 1LN
IRMS
I rms
0,2 A
INDUCTANCE
Inductance
6,8 uH
DCR
8,20 Ohm
MAXHEIGHT
Max Height
2,10 mm
DIMENSIONS
Dimensions Max
2.92 x 2.79 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Preview
3D
2D